27138A

TC VN/PVC, 2 C #10 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC 90C Wet/Dry SUN RES DIR BUR

...
UL Type TC (1277) PVC-Nylon/PVC, 2 Conductor 10AWG (7x18) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC 90C Wet/Dry SUN RES DIR BUR
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Power and Control Applications up to 600V

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 2 10 AWG 7x18 BC - Bare Copper
Insulation
Element Separator Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.028 in (0.71 mm) 0.166 in (4.22 mm) Black, Red
Inner Shield
Shield Type
No Shield
Outer Shield
Shield Type
No Shield
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.26 x 0.426 in Yes

Overall Cable Diameter (Nominal)

0.26 x 0.426 in

Electrical Characteristics
Electricals
Nom. Conductor DCR Max. Current
1.06 Ohm/1000ft 40 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (TC)
Mechanical Characteristics
Temperature
UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C to 90°C
Bend Radius
Stationary Min. Installation Min.
0.44 in (11 mm) 0.55 in (14 mm)

Max. Pull Tension

293.6 lbs (133.2 kg)

Bulk Cable Weight

106 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC, THWN-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Product Notes

Notes

Flat/Parallel Construction; Overall shield not available

History

Update and Revision

Revision Number: 0.540 Revision Date: 05-31-2024

Part Numbers
Item # Color Putup Type Length UPC Footnote
27138A 0105000 Black Reel 5,000 ft 612825133162
27138A 01010000 Black Reel 10,000 ft 612825133155 C