Product Number: 27149A

TC VN/PVC, 2+G C #8+10 Str BC, PVC-NYL Ins M4, Blk PVC Jkt, 600V TC 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 2+G Conductor 8+10AWG (Class B) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0791RA

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 8 AWG 7x16 BC - Bare Copper
Ground Wire 1 10 AWG 7x18 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.038 in (0.97 mm) 0.218 in (5.54 mm) Black and Numbered
Ground Wire No Insulation

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.561 in Yes

Overall Cable Diameter (Nominal)

0.561 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 0.66 Ohm/1000ft 55 Amps per Conductor at 30ºC
Ground Wire 1.08 Ohm/1000ft (3.54 Ohm/km) 42 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C Dry, 75°C Wet -30°C To +75°C Wet/90°C Dry

Bend Radius

Stationary Min. Installation Min.
2.244 in (57.00 mm) 2.805 in

Max. Pull Tension

573.6 lbs (260.2 kg)

Bulk Cable Weight

220 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading, T-29-520, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC, THHN, THWN

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.470 Revision Date: 08-16-2024

Update and Revision

Revision Number: 0.470 Revision Date: 08-16-2024