Product Number: 28085A

TC VN/PVC, 7 C #14 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 7 Conductor 14AWG (7x22) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 7 14 AWG 7x22 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.019 in (0.48 mm) 0.112 in (2.84 mm) Black, Red, Blue, Orange, Yellow, Brown, Red/Black

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.430 in (10.9 mm) Yes

Overall Cable Diameter (Nominal)

0.430 in (10.9 mm)

Electricals

Nom. Conductor DCR Max. Current
2.67 Ohm/1000ft 17.5 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C to 90°C

Bend Radius

Stationary Min. Installation Min.
1.72 in (43.7 mm) 2.15 in (54.6 mm)

Max. Pull Tension

382.2 lbs (173.4 kg)

Bulk Cable Weight

148 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 310, Article 760, NPLF, TC-ER, THWN-2

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.605 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.605 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
28085A 0105000 Black Reel 5,000 ft 612825135159 C Z
28085A 01010000 Black Reel 10,000 ft 612825135142 C Z