Product Number: 28148A

TC VN/PVC, 12 C #10 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 12 Conductor 10AWG (7x18) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC100A1041RA

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 12 10 AWG 7x18 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.024 in (0.61 mm) 0.164 in (4.17 mm) Black, Red, Blue, Orange, Yellow, Brown, Red/Black, Blue/Black, Orange/Black, Yellow/Black, Brown/Black, Black/Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.821 in (20.9 mm) Yes

Overall Cable Diameter (Nominal)

0.821 in (20.9 mm)

Electricals

Nom. Conductor DCR Max. Current
1.06 Ohm/1000ft 20 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C to 90°C

Bend Radius

Stationary Min. Installation Min.
3.284 in (83.41 mm) 4.105 in (104.3 mm)

Max. Pull Tension

1841.6 lbs (835.34 kg)

Bulk Cable Weight

559 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 310, TC-ER, THWN-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.474 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.474 Revision Date: 02-03-2025


Part Numbers

Item # Putup Type UPC
28148A 0105000 Reel 612825366454
28148A 0105000 Reel 612825366454