Product Number: 28175A

TC VN/PVC, 4 C #3/0 Str BC, PVC-NYL Ins M4, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 4 Conductor 3/0AWG (Class B) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Put-Up Type

Reel

Suitable Applications

Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC200A1741RA

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 3/0 AWG 19x10 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.064 in (1.6 mm) 0.584 in mm Black and Numbered

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.085 in (2.2 mm) 1.566 in (39.78 mm) Yes

Overall Cable Diameter (Nominal)

1.566 in (39.78 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 0.067 Ohm/1000ft 180 Amps per Conductor at 30ºC
Ground Wire 0.26 Ohm/1000ft (0.85 Ohm/km) 95 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C To +90°C

Bend Radius

Stationary Min. Installation Min.
7.83 in (199 mm) 9.396 in (238.7 mm)

Max. Pull Tension

7980.8 lbs (3620.0 kg)

Bulk Cable Weight

2688 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, THWN-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.73 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.73 Revision Date: 09-07-2025


Part Numbers

Item # Putup Type UPC
28175A 0102500 Reel 612825365471