28178A

TC VN/PVC, 4+G C #4/0+4 Str BC, PVC-NYL Ins M4, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

...
UL Type TC (1277) PVC-Nylon/PVC, 4+G Conductor 4/0+4AWG (19x10+7x12) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR
Get Product Alerts

Specifications

Put-Up Type

Reel

Product Overview

Suitable Applications

Power and Control Applications up to 600V

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 4 4/0 19x10 BC - Bare Copper
Ground 1 4 7x12 BC - Bare Copper
Insulation
Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC/Nylon - Polyvinyl Chloride + Nylon 0.054 in (1.4 mm) 0.621 in (15.8 mm) ICEA Chart M4
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.116 in (2.95 mm) 1.775 in (45.09 mm) Yes
Electrical Characteristics
Electricals
Element Nom. Conductor DCR Max. Current
Conductor(s) 0.052 Ohm/1000ft 208 Amps per Conductor at 30ºC
Ground 0.26 Ohm/1000ft (0.85 Ohm/km) 95 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (TC-ER)
Mechanical Characteristics
Temperature
UL Temperature Operating
90°C Dry, 90°C Wet -30°C to 90°C Dry/Wet
Bend Radius
Stationary Min. Installation Min.
8.85 in (225 mm) 8.85 in (225 mm)

Max. Pull Tension

10691 lbs (4849.4 kg)

Bulk Cable Weight

3386 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, THWN-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.187 Revision Date: 12-22-2023

Part Numbers
Item # Putup Type UPC
28178A 0102500 Reel 612825365563