28329A

TC VN/PVC, 12 C #18 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

...
UL Type TC (1277) PVC-Nylon/PVC, 12 Conductor 18AWG (7x26) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
Get Product Alerts

Specifications

Put-Up Type

Reel

Product Overview

Suitable Applications

Power and Control Applications up to 600V

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 12 18 AWG 7x26 BC - Bare Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.020 in (0.51 mm) 0.087 in (2.2 mm) Black, Red, Blue, Orange, Yellow, Brown, Red/Black, Blue/Black, Orange/Black, Yellow/Black, Brown/Black, Black/Red
Outer Shield
Material
No Shield
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.455 in (11.6 mm) Yes

Overall Cable Diameter (Nominal)

0.455 in (11.6 mm)

Electrical Characteristics
Electricals
Nom. Conductor DCR Max. Current
6.7 Ohm/1000ft 24 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)
Mechanical Characteristics
Temperature
UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C to 90°C
Bend Radius
Stationary Min. Installation Min.
1.82 in (46.2 mm) 2.275 in (57.79 mm)

Max. Pull Tension

264 lbs (120 kg)

Bulk Cable Weight

134 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 336, Article 400, Article 760, TC-ER, NPLF, TFFN

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.520 Revision Date: 04-14-2023

Part Numbers
Item # Color Putup Type Length UPC Footnote
28329A 01010000 Reel 612825365341
28329A 0105000 Black Reel 5,000 ft 612825135890 C Z