Product Number: 29506T

VFD 300% Gnd, 3C+G #4 Str TC, XLPE Ins+PVC Grd, OS+TC Brd w/4-#10 TC Drains, Blk LSZH Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC

Belden 300% Ground Flexible VFD, 3 Conductor 4AWG (7x19x25) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/4-10AWG Tinned Copper Drains, Black LSZH Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Human safety applications with flame or toxicity concerns (low smoke, zero halogen); Class 1 Division 2 Hazardous Locations

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 4 AWG 7x19x25 TC - Tinned Copper
Ground 1 4 AWG 7x19x25 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.062 in (1.6 mm) Black and Numbered
Ground PVC - Polyvinyl Chloride 0.061 in (1.5 mm) Green/Yellow Stripe

Outer Shield

Shield Type Material Coverage
Tape Tri-Laminate (Alum+Poly+Alum) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.095 in (2.4 mm) 1.160 in (29.46 mm) Yes

Overall Cable Diameter (Nominal)

1.160 in (29.46 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.239 Ohm/1000ft (0.784 Ohm/km) 40 pF/ft (130 pF/m) 72 pF/ft (240 pF/m) 46 Ohm 55% 95 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
1000 V (TC, WTTC, UL Flexible Motor Supply Cable)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
13.4 in (340 mm) 13.4 in (340 mm)

Max. Pull Tension

2156 lbs (977.9 kg)

Bulk Cable Weight

11150 lbs/1000ft (16590 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 FT4 Loading

NEC / UL Compliance

Article 336, TC-ER, WTTC, UL Flexible Motor Supply Cable

ICEA Compliance

S-95-658

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.372 Revision Date: 04-11-2025

Update and Revision

Revision Number: 0.372 Revision Date: 04-11-2025

Part Numbers

Item # Color Putup Type UPC
29506T 0101000 Black Reel 612825137283
29506T 0103000 Black Reel 612825137290