Product Number: 29521C

VFD, 3C #14 Str BC XLPE Ins + #14 Symm. Seg. Gnd (3 of #18) Str BC, CTS, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B

Belden Basics VFD, 3 Conductor 14AWG (7x22) Bare Copper XLPE Insulation M4 Color Code + 14AWG Symmetrical Segmented Ground (3 of 18AWG) Bare Copper Stranded, Overall Dual Copper Tape Helically Applied Shield, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B SUN RES DIR BUR Oil Resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 14 AWG 7x22 BC - Bare Copper ASTM B3 Copper B8 Class B Stranding
Ground Wire 3 18 AWG 7x26 BC - Bare Copper Segmented Ground 14AWG Total + Copper Tape

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.030 in (0.76 mm) 0.131 in (3.33 mm) ICEA Chart M4
Ground Wire No Insulation

Outer Shield

Shield Type Material Coverage
Helical Tape Bare Copper (BC) 100%
Helical Tape Bare Copper (BC) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.060 in (1.5 mm) 0.425 in (10.8 mm) Yes

Overall Cable Diameter (Nominal)

0.425 in (10.8 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 2.282 Ohm/1000ft 23 pF/ft (75 pF/m) 42 pF/ft (140 pF/m) 80 Ohm 55% 25 Amps per Conductor at 30ºC
Ground 1.9 Ohm/1000ft (6.2 Ohm/km)

Voltage

UL Voltage Rating
600 / 1000 V (TC-ER)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
5.1 in (130 mm) 5.1 in (130 mm)

Max. Pull Tension

186 lbs (84.4 kg)

Bulk Cable Weight

134 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, XHHW-2

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.717 Revision Date: 05-22-2025

Update and Revision

Revision Number: 0.717 Revision Date: 05-22-2025


Part Numbers

Item # Color Putup Type Length UPC
29521C 0101000 Black Reel 1,000 ft 612825137641
29521C 0105000 Black Reel 5,000 ft 612825137658