29528C

VFD, 3C #1 Str BC XLPE Ins + #5 Symm. Seg. Gnd (3 of #10) Str BC, CTS, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B

...
Belden Basics VFD, 3 Conductor 1AWG (19x14) Bare Copper XLPE Insulation M4 Color Code + 5AWG Symmetrical Segmented Ground (3 of 10AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B SUN RES DIR BUR Oil Resistant
Request Sample Get Product Alerts

Specifications

Put-Up Type

Reel

Product Overview

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems

Construction Details
Conductor
Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 1 AWG 19x14 BC - Bare Copper ASTM B3 Copper B8 Class B Stranding
Ground Wire 3 10 AWG 7x18 BC - Bare Copper Segmented Ground
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.057 in (1.4 mm) 0.438 in (11.1 mm) ICEA Chart M4
Ground Wire No Insulation
Outer Shield
Shield Type Material Coverage
Helical Tape Bare Copper (BC) 100%
Helical Tape Bare Copper (BC) 100%
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 1.121 in (28.47 mm) Yes

Overall Cable Diameter (Nominal)

1.121 in (28.47 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.13 Ohm/1000ft 35 pF/ft (110 pF/m) 66 pF/ft (220 pF/m) 36 Ohm 55% 145 Amps per Conductor at 30ºC (per NEC)
1.08 Ohm/1000ft (3.54 Ohm/km) 40 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
1000 V (TC-ER)
Mechanical Characteristics
Temperature
UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C
Bend Radius
Stationary Min. Installation Min.
13.5 in (343 mm) 13.5 in (343 mm)

Max. Pull Tension

3637.2 lbs (1649.8 kg)

Bulk Cable Weight

1162 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4, FT4

NEC / UL Compliance

Article 336, TC-ER, XHHW-2

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA070003-MSHA

History

Update and Revision

Revision Number: 0.627 Revision Date: 04-26-2024

Part Numbers
Item # Color Putup Type Length UPC
29528C 0103000 Black Reel 3,000 ft 612825137894