Product Number: 29531

VFD 100% Gnd, 3C #3/0 Str TC XLPE Ins + #3/0 Symm. Seg. Gnd (3 of #4+) Str BC, CTS, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC

Belden 100% Ground Flexible VFD, 3 Conductor 3/0AWG (7x19x19) Tinned Copper XLPE Insulation M4 Color Code + 3/0AWG Symmetrical Segmented Ground (3 of 4AWG+) Bare Copper Stranded in Continuous Contact with Overall Dual Copper Tape Helically Applied Shield, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 600V RW90 TC SUN RES DIR BUR Oil Resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland BTC200A1741RA

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 3/0 AWG 7x19x19 TC - Tinned Copper Finely Stranded Tinned Copper Optomized for VFD Use
Segmented Ground Wire 3 4 AWG 7x19x25 BC - Bare Copper Segmented Grounds (3 Totaling 3/0 AWG)

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPO - Crosslink Polyolefin 0.057 in (1.4 mm) 0.604 in (15.3 mm) ICEA Chart M4
Ground Wire No Insulation

Outer Shield

Shield Type Material Coverage Notes
Helical Tape Bare Copper (BC) 100% 2 mil copper tape for crack resistance and high frequency noise conduction
Helical Tape Bare Copper (BC) 100% 2 mil copper tape for crack resistance and high frequency noise conduction

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 1.480 in (37.59 mm) Yes

Overall Cable Diameter (Nominal)

1.480 in (37.59 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Inductance Cond-Grnd Nom. Velocity of Prop. Max. Current
Conductor(s) 0.059 Ohm/1000ft 33 pF/ft (110 pF/m) 60 pF/ft (200 pF/m) 56 Ohm 0.06 µH/ft 55% 225 Amps per Conductor at 30ºC
Segmented Ground Wire 0.06 Ohm/1000ft (0.20 Ohm/km)

Voltage

UL Voltage Rating
1000 V (TC, WTTC, UL44, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
17.8 in (452 mm) 17.8 in (452 mm)

Max. Pull Tension

7720 lbs (3500 kg)

Bulk Cable Weight

2439 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, WTTC, XHHW-2, UL Flexible Motor Supply Cable

CEC / C(UL) Compliance

TC

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA070003-MSHA

Update and Revision

Revision Number: 0.711 Revision Date: 05-22-2025

Update and Revision

Revision Number: 0.711 Revision Date: 05-22-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
29531 0101000 Black Reel 1,000 ft 612825138167 C 9
29531 0102000 Black Reel 2,000 ft 612825138174 C Z