Product Number: 9116E

Broadband Coax, Series 6, 18 AWG Solid BCCS, Foil + 60% AL Braid, PVC Jkt

Broadband Coax, Series 6, 18 AWG Solid Bare Copper Covered Steel Conductor, PE Insulation, Foil + 60% Aluminum Braid Shield, PVC Jacket.

  • Availability:
    EMEA | Asia Pacific
  • Global inventory:
    Discontinued

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

RG Type

6

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 18 AWG Solid 1.02 mm BCCS - Bare Copper Covered Steel

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene (Foam) 4.6 mm (0.18 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) 100%
2 Braid Aluminum 56%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 6.9 mm

Return Loss

Frequency Min. Return Loss
5 - 470 MHz 20 dB
470 - 1000 MHz 18 dB

Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
5 MHz 2.8 dB/100m
50 MHz 4.9 dB/100m
100 MHz 6.5 dB/100m
200 MHz 9 dB/100m
400 MHz 13 dB/100m
600 MHz 16.3 dB/100m
800 MHz 18.9 dB/100m
1000 MHz 21.8 dB/100m

Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
105 Ohm/km (32.0 Ohm/1000ft) 51 Ohm/km (16 Ohm/1000ft) 54 pF/m (16 pF/ft) 75 Ohm 82%

Screening

Frequency Min. Screening Attenuation
50 - 650 MHz 65 dB
650 - 1000 MHz 75 dB

Temperature

Operating Storage
-40°C To +70°C -40°C To +70°C

Bend Radius

Stationary Min.
70 mm (2.8 in)

Bulk Cable Weight

40 kg/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

ISO/IEC Compliance

IEC 61196

CENELEC Compliance

EN 50117-1, EN 50117-9-1, EN 50290-2-20

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.293 Revision Date: 05-14-2025

Update and Revision

Revision Number: 0.293 Revision Date: 05-14-2025

Part Numbers

Item # Color Putup Type Length EAN
9116E.00305 Black Reel 305 m 8719605020130
9116E.01305 White Reel 305 m 8719605020147