Product Number: MDVO F COAXIAL VIDEO MODULE

MDVO Insert, 1-Port, F Coaxial Video Module

MDVO Insert, 1-Port, F Coaxial Video Module, Available in several colors.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Audio and Video applications

Height

0.63 m

Width

0.63

Depth

1.14

Packaging

10 units packaged in a plastic bag.

Weight

0.010 lbs

Materials

Material
Plastic - UL940V-0, Metal

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

MDVO

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

Compatible MDVO Faceplate and Patch Panel

Notes

For additional information about this product, visit our web site at http://www.belden.com.

Update and Revision

Revision Number: 0.187 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.187 Revision Date: 03-04-2023

Part Numbers

Item # Color UPC
A0407000 Almond 611589000482
A0407002 Black 611589000505
A0406999 Gray 611589000475
AX102599 Ivory 611589027700
A0407001 White 611589000499

Resources

Resources