Product Number: 90SNS1P11H
ProSNS RG-11 Universal "F" Right Angle Coax Compression Connector
ProSNS RG11 Universal "F" male right angle, 7/16" hex head connector. Non-blind entry, polymer compression sleeve for easy insertion & lowest possible tool compression force. 25 per Pack. This product is discontinued. Please contact Belden Customer Service to check for existing saleable inventory. It has been replaced by one of Belden's PPC Brand EX Series connectors - EX11RAFM. For product information please visit: https://products.ppc-online.com/product/ex-ex11rafm/
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
CCTV, Security Cameras, Video |
---|
Physical Characteristics (Overall)
Packaging |
25 Pack |
---|---|
Number of Pieces |
1 |
Connectors
Materials
Material |
---|
Nickel/Tin Plated Brass |
Tin Plated Brass |
Ethylene Propylene |
Nickel plated Brass |
Gold Plated |
Electrical Characteristics
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] |
---|
≥ -30 dB up to 1 GHz typical |
Electrical Characteristics Notes |
Insertion Loss: ≤ -0.2 dB up to 1 GHz typical, RFI Shielding: -85 dB typical (60% bonded foil), Salt Fog: Passes 1,000 hours ANSI/SCTE 143 2007, Moisture Migration: Passes ANSI/SCTE 60 2010 |
---|
Temperature Range
Operating Temperature Range |
-40 ºF (-40 ºC) to 140 ºF (60 ºC) |
---|
Mechanical Characteristics
Footprint/Type |
Coax |
---|---|
Connector Interface Type |
F |
Gender |
Male - plug |
Connector Series Name |
ProSNS |
Color Band |
Black |
Locking |
No |
Tool Compatibility |
CPLCCT-LS59/11, SNSUNI (compression), PS11 (strip) |
Termination Type |
Compression |
Cable Center Conductor Diameter Limits |
.0634 - .0647 inch |
---|---|
Cable Dielectric Diameter Limits |
.280 - .294 inch |
Cable Outer Jacket Diameter Limits |
.390 - .417 inch |
Cable Insertion Force |
20 lbs. maximum |
Cable Retention Force |
40 lbs. minimum per SCTE IPS SP-401 |
Standards
RG Type |
11 |
---|---|
Series Type |
11 |
Applicable Environmental and Other Programs
EU CE Mark |
Yes |
---|
Related Part Numbers
Footnote |
Q - STANDARD PACKAGES CANNOT BE BROKEN. |
---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
---|
History
Update and Revision |
Revision Number: 0.271 Revision Date: 04-04-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.271 Revision Date: 04-04-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
90SNS1P11H | No Color | 612825224228 |