Product Number: DB6PL2-25

Double Bubble RG-6 Plenum "F" Coax Compression Connector

Double Bubble RG6 "F" Plenum connector, fits most plenum RG6 coaxial cables. Compression design that molds the metal completely around the cable. 25 per Pack. This product is discontinued. Please contact Belden Customer Service to check for existing saleable inventory. It has been replaced by one of Belden's PPC Brand EX Series connectors - EX6XLPLPLUS. For product information please visit: https://products.ppc-online.com/product/signaltight-ex6xlplplus/ (Opens in new window)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CCTV, Security Cameras, Video

Packaging

25 Pack

Number of Pieces

1

Materials

Material
Nickel plated Brass

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
DC-1 GHz <gt/> 31 dB Return Loss <lt/> 1.05 VSWR
DC-2 GHz <gt/> 26 dB Return Loss <lt/> 1.09 VSWR
DC-3 GHz <gt/> 21 dB Return Loss <lt/> 1.18 VSWR

Footprint/Type

Coax

Connector Interface Type

F

Gender

Male - plug

Connector Series Name

Double Bubble

Locking

No

Tool Compatibility

CPLCRBC-BR (compression), PS59/6/RGB (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.0399 - .0418 inch

Cable Dielectric Diameter Limits

.165 - .172 inch

Cable Outer Jacket Diameter Limits

.220 - .250 inch

RG Type

6

Series Type

6

EU CE Mark

Yes

Suitability - Indoor

Yes

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Update and Revision

Revision Number: 0.193 Revision Date: 04-04-2025

Update and Revision

Revision Number: 0.193 Revision Date: 04-04-2025


Part Numbers

Item # Color UPC
DB6PL2-25 No Color 845671000405