Product Number: FSNS11HBNC-25

ProSNS RG-11 Universal BNC Coax Compression Connector

ProSNS RG11 Universal BNC male connector, (standard or tri-shield) non-blind entry with split ferrule design, polymer compression sleeve for easy insertion & lowest possible tool compression force. 25 per Pack

  • Availability:
    Global
  • Status:
    Active
FSNS11HBNC-25

Specifications

Suitable Applications

CCTV, Security Cameras, Video

Packaging

25 Pack

Number of Pieces

1

Materials

Description Material
Nut Nickel/Tin Plated Brass
O-Ring Ethylene Propylene
Body Nickel/Tin Plated Brass
Contact Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
≥-21 dB up to 1 GHz typical
≤ -0.2 dB up to 1 GHz typical

Operating Temperature Range

-40°F (-40°C) to 140°F (60°C)

Footprint/Type

Coax

Connector Interface Type

BNC

Gender

Male - plug

Connector Series Name

ProSNS

Color Band

Black

Locking

No

Tool Compatibility

SNSUNI (compression), PS11 (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.0634 - .0647 inch

Cable Dielectric Diameter Limits

.280 - .294 inch

Cable Outer Jacket Diameter Limits

.390 - .417 inch

Cable Insertion Force

20 lbf

Cable Retention Force

40 lbf

RG Type

11

Series Type

11

Environmental Space

Indoor/Outdoor

EU CE Mark

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Plenum (Y/N)

No

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Notes

Salt Fog: Passes 1000 hours ANSI/SCTE 143 2007, RFI Shielding: -85 dB (60% bonded foil)

Update and Revision

Revision Number: 0.116 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.116 Revision Date: 03-04-2023


Part Numbers

Item # Color UPC
FSNS11HBNC-25 No Color 845671003802