Product Number: FX Brilliance SC Duplex Clip

FX Brilliance SC Duplex Universal Clip

FX Brilliance Universal Clip, SC Duplex, 25/Pack, Black

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Weight

0.024 kg

Height

9.601 mm

Width

25.400 mm

Depth

9.500 mm

Mechanical Tests

Description

Termination Style

Mechanical

Notes

Installation guideline is on the bag.

Update and Revision

Revision Number: 0.61 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.61 Revision Date: 02-12-2025

Part Numbers

Item # Color UPC
FXBUCLSDB25N Black 611589158732