Product Number: 0985 806 100

Fast Ethernet Cat 5e, high-flex, double-ended cord set, M12 male to M12 male straight, 4-pin, D-coding, 24 AWG TPE cable, stranded/unshielded, 2 twisted bonded pair with teal jacket.

Fast Ethernet Cat 5e, high-flex, double-ended cord set, M12 male to M12 male straight, 4-pin, D-coding, 24 AWG TPE cable, stranded/unshielded, 2 twisted bonded pair with teal jacket.

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

250V

Rated Current*

4 A

Data Transmission

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Product Sub Family

M12 Standard

Type of Contact / Gender

Pin Contact / Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

4

Coding

D

Contact Resistance

≤ 10 mOhm

Insulation Resistance

250V

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 75 °C

Protection Degree / IP Rating**

IP68

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Copper and Tin (CuSn)

Contact Plating

Copper over Gold (Cu/Au)

Contact Bearer Material

Thermoplastic Polyurethane (TPU)

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Housing Color

see standard article

Attachment Material

Brass (Cu/Zn)

Attachment Plating

Nickel (Ni)

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

806

Conductor Size

24 AWG

Number of Wires

4 (2 twisted pairs)

Minimal Bending Radius (Fixed Inst)

.250"

Cycles (Bending)

˃ 2 M

Conductor material

Cu

Cable Jacket Material

Thermoplastic Elastomer (TPE)

Cable Jacket Color

Teal

Cable Diameter D

.275"

Wire Insulation Material

PO

Insulated Wire Diameter

.037"

Ambient Temperature (Fixed Installation)

-50°C + 75°C

UL Cable Type

Cat 5e

Flammability Class (Cable Jacket)

UL: CMR / CSA: CMG

Core Colors

White / Orange, White / Green, Orange, Green

Product Sub Family, Side 2

M12 Standard

Type of Contact / Gender, Side 2

Pin Contact / Male

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Screw

Number of Pins, Side 2

4

Coding, Side 2

D

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 75 °C

Protection Degree / IP Rating, Side 2**

IP68

Design Standard, Side 2

IEC 61076-2-101

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Copper and Tin (CuSn)

Contact Plating, Side 2

Copper over Gold (Cu/Au)

Contact Bearer Material, Side 2

Thermoplastic Polyurethane (TPU)

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

Thermoplastic Polyurethane (TPU)

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

Brass (Cu/Zn)

Attachment Plating, Side 2

Nickel (Ni)

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

RoHS Compliant

yes

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

Notice derating

Update and Revision

Revision Number: 0.46 Revision Date: 07-28-2025

Update and Revision

Revision Number: 0.46 Revision Date: 07-28-2025


Part Numbers

Item # Item Description Cable Length
900016164 0985 806 100/0.15M 0.15 m
900004046 0985 806 100/0.3M 0.3 m
900004047 0985 806 100/0.5M 0.5 m
900004048 0985 806 100/0.6M 0.6 m
900004052 0985 806 100/1M 1 m
900004056 0985 806 100/2M 2 m
900004059 0985 806 100/3M 3 m
900004062 0985 806 100/4M 4 m
900004064 0985 806 100/5M 5 m
900004065 0985 806 100/6M 6 m
900004524 0985 806 100/7M 7 m
900004067 0985 806 100/8M 8 m
900004525 0985 806 100/9M 9 m
900004049 0985 806 100/10M 10 m
900004050 0985 806 100/12M 12 m
900004526 0985 806 100/14M 14 m
900004051 0985 806 100/15M 15 m
900004527 0985 806 100/18M 18 m
900004053 0985 806 100/20M 20 m
900004528 0985 806 100/24M 24 m
900004054 0985 806 100/25M 25 m
900004055 0985 806 100/27M 27 m
900004057 0985 806 100/30M 30 m
900004058 0985 806 100/35M 35 m
900004060 0985 806 100/40M 40 m
900004061 0985 806 100/45M 45 m
900004063 0985 806 100/50M 50 m
900004529 0985 806 100/55M 55 m
900004530 0985 806 100/60M 60 m
900004531 0985 806 100/65M 65 m
900004532 0985 806 100/70M 70 m
900004533 0985 806 100/75M 75 m
900004066 0985 806 100/80M 80 m
900004534 0985 806 100/85M 85 m