Product Number: 0985 806 125

Fast Ethernet Cat 5e, high-flex, double-ended cord set, M12 male right angle to M12 male, straight, teal TPE jacket, 4-pin, 24 AWG, stranded/unshielded cable with 2 twisted bonded pairs.

Fast Ethernet Cat 5e, high-flex, double-ended cord set, M12 male right angle to M12 male, straight, teal TPE jacket, 4-pin, 24 AWG, stranded/unshielded cable with 2 twisted bonded pairs.

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

250V

Rated Current*

4 A

Data Transmission

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Product Sub Family

M12 Standard

Type of Contact / Gender

Pin Contact / Male

Connector Design

Angled

Attachment Type

Coupling Screw

Number of Pins

4

Coding

D

Contact Resistance

≤ 10 mOhm

Insulation Resistance

250V

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 75 °C

Protection Degree / IP Rating**

IP68

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Copper and Tin (CuSn)

Contact Plating

Copper over Gold (Cu/Au)

Contact Bearer Material

Thermoplastic Polyurethane (TPU)

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Brass (Cu/Zn)

Attachment Plating

Nickel (Ni)

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

806

Conductor Size

24 AWG

Number of Wires

4 (2 twisted pairs)

Minimal Bending Radius (Fixed Inst)

.250"

Cycles (Bending)

˃ 2 M

Conductor material

Cu

Cable Jacket Material

Thermoplastic Elastomer (TPE)

Cable Jacket Color

Teal

Cable Diameter D

.275"

Wire Insulation Material

PO

Insulated Wire Diameter

.037"

Ambient Temperature (Fixed Installation)

-50°C + 75°C

UL Cable Type

Cat 5e

Flammability Class (Cable Jacket)

UL: CMR / CSA: CMG

Core Colors

White / Orange, White / Green, Orange, Green

Product Sub Family, Side 2

M12 Standard

Type of Contact / Gender, Side 2

Pin Contact / Male

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Screw

Number of Pins, Side 2

4

Coding, Side 2

D

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 75 °C

Protection Degree / IP Rating, Side 2**

IP68

Design Standard, Side 2

IEC 60603-7

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Copper and Tin (CuSn)

Contact Plating, Side 2

Copper over Gold (Cu/Au)

Contact Bearer Material, Side 2

Thermoplastic Polyurethane (TPU)

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

Thermoplastic Polyurethane (TPU)

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

Brass (Cu/Zn)

Attachment Plating, Side 2

Nickel (Ni)

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

RoHS Compliant

yes

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

Notice derating

Update and Revision

Revision Number: 0.32 Revision Date: 07-07-2025

Update and Revision

Revision Number: 0.32 Revision Date: 07-07-2025


Part Numbers

Item # Item Description Cable Length
900005231 0985 806 125/0.15M 0.15 m
900004248 0985 806 125/0.3M 0.3 m
900004190 0985 806 125/0.5M 0.5 m
900004590 0985 806 125/0.6M 0.6 m
900004193 0985 806 125/1M 1 m
900016375 0985 806 125/1.5M 1.5 m
900004195 0985 806 125/2M 2 m
900004591 0985 806 125/3M 3 m
900004396 0985 806 125/4M 4 m
900004201 0985 806 125/5M 5 m
900004592 0985 806 125/6M 6 m
900004593 0985 806 125/7M 7 m
900004594 0985 806 125/8M 8 m
900004595 0985 806 125/9M 9 m
900004191 0985 806 125/10M 10 m
900004596 0985 806 125/12M 12 m
900004597 0985 806 125/14M 14 m
900004192 0985 806 125/15M 15 m
900004598 0985 806 125/18M 18 m
900004194 0985 806 125/20M 20 m
900004599 0985 806 125/24M 24 m
900004600 0985 806 125/25M 25 m
900004601 0985 806 125/27M 27 m
900004196 0985 806 125/30M 30 m
900004197 0985 806 125/35M 35 m
900004198 0985 806 125/40M 40 m
900004199 0985 806 125/45M 45 m
900004200 0985 806 125/50M 50 m
900004602 0985 806 125/55M 55 m
900004202 0985 806 125/60M 60 m
900004603 0985 806 125/65M 65 m
900004203 0985 806 125/70M 70 m
900004604 0985 806 125/75M 75 m
900004204 0985 806 125/80M 80 m
900004605 0985 806 125/85M 85 m
900016546 0985 806 125/ 90M 90 m