GO 60 UM

GO-Series Power Receptacle Connector: Male, rear PCB mount, 6-pin, black body; 230 V AC/DC, 6 A

...
GO-Series Power Receptacle Connector: Male, rear PCB mount, 6-pin, black body; 230 V AC/DC, 6 A
Get Product Alerts

Specifications

Product Family

Power Connector

Product Sub Family

GO Series

Connector Type

Receptacle

Type of Contact / Gender

male

Connector Design

Rear PCB mount

Number of Pins

6

Shielding

Unshielded

Rated Voltage

250 V AC/DC

Rated Impulse Voltage

2.5 kV

Operating Voltage

230 V AC/DC

Rated Current*

6 A

Contact Resistance

≤ 10 mOhm

Mating Cycles

≤ 50

Type of Connection

solder

Ambient Temperature (Operation)*

-40°C to +90°C

Protection Degree / IP Rating**

IP65

Design Standard

DIN EN 61984 (VDE 0627)

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Materials

Contact Base Material

CuZn

Contact Plating

Cu/Sn

Contact Bearer Material

PC GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-2

Circuitry

Mounting

Ultrasonic Welding

Mating Connectors / Fitting to

GO 60 WF…

Approvals

VDE

VDE-Reg.-Nr.: D182

Safety & Environmental Compliance

RoHS Compliant

yes

Notes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Part Numbers
Item # Item Description
932344100 GO 60 UM

Resources
Technical Information