Product Number: GO 60 WF grey

GO-Series Power Field Attachable Connector: Female, angled, 6-pin, grey body, solder type; 230 V AC/DC, 6 A

GO-Series Power Field Attachable Connector: Female, angled, 6-pin, grey body, solder type; 230 V AC/DC, 6 A

  • Availability:
    Global
  • Global inventory:
    Available
GO 60 WF grey

Specifications

Product Family

Power Connector

Product Sub Family

GO Series

Connector Type

Field Attachable

Type of Contact / Gender

female

Connector Design

angled

Number of Pins

6

Shielding

Unshielded

Attachment Type

Central Screw

Rated Voltage

250 V AC/DC

Rated Impulse Voltage

2.5 kV

Operating Voltage

230 V AC/DC

Rated Current*

6 A

Contact Resistance

≤ 10 mOhm

Mating Cycles

≤ 50

Type of Connection

solder

Cable Gland

PG 7

Conductor Cross Section

0.14 mm² to 0.50 mm²

Strain-Relief

clamping cage

Suitable Cables

Ø 4.5 mm - Ø 7.5 mm

Ambient Temperature (Operation)*

-40°C to +90°C

Protection Degree / IP Rating**

IP65

Design Standard

DIN EN 61984 (VDE 0627)

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Base Material

CuZn

Contact Plating

Cu/Sn

Contact Bearer Material

PA GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-0

Housing Material

PA GF

Housing Color

grey

Flammability Class (Housing)

UL 94 HB

Cable Gland Material

PA GF

Cable Gland Color

black

Flammability Class (Cable Gland)

UL 94 V-0

Attachment Material

4.8 , Fe/Zn B

Gasket Material

NBR

Fastening Torque (Cable Gland)

PG 7:(150-250) Ncm

Fastening Torque (Attachment)

M 3: (50-60) Ncm

Mating Connectors / Fitting to

GO 60 FAV M, GO 60 UM

Accessories to Order Separately

Central Screw Stainless Steel: 732750003

VDE

VDE-Reg.-Nr.: D182

RoHS Compliant

yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Part Numbers

Item # Item Description
932448900 GO 60 WF grey

Resources

Resources