Product Number: N6R BM FA

N6R, M26 x 1.5 thread, Field Attachable, Male, Surface Mount with Flange, Grey housing, 250 V, 10 A

NR Circular Connector, M26 x 1.5 thread, Field Attachable, Male, Surface Mount with Flange, 6+PE pins, Grey housing, 250 V, 10 A

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Note

Do not connect or disconnect under load.

Description

surface-mounted connector

Housing Color

grey

Number of Pins

6+PE

Design Standard

DIN EN 175201-804 (DIN 43651)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Bearer Material

PBT GF

Contact Resistance

≤ 10 mOhm

Mating Cycles

max. 50

Pin dimensions

Ø 1,6 mm

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Rated Current*

10 A

Rated Impulse Voltage

2,5 kV

Rated Voltage

250 V AC/DC

Type of Contact / Gender

male

Type of Connection

crimp, contact to order separate.

Gasket Material

NBR, brown

Housing Material

PA 6 GF

Protection Degree / IP Rating (IEC 60529)

IP65

Accessories to Order Separately

N6R FF R, cable socket, RSC 162: 732-725-021, Crimpkontakt (single)

Mating Connectors / Fitting to

N6R FF, cable socket; CM 02 D 14S: 732-321-002, Flat gasket

Fastening torque (mounting screw)

M 3: (50-60) Ncm

Update and Revision

Revision Number: 0.38 Revision Date: 04-01-2025

Update and Revision

Revision Number: 0.38 Revision Date: 04-01-2025


Part Numbers

Item # Item Description
932437206 N6R BM FA