Product Number: RKCCS 5L

M12 Power Field Attachable Connector: Female, straight, 5-pin(4+FE), L-coded, shielded, silver housing, crimp type, 50 V AC/60 V DC

M12 Power Field Attachable Connector: Female, straight, 5-pin(4+FE), L-coded, shielded, silver housing, crimp type, 50 V AC/60 V DC

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Product Sub Family

M12 Power

Connector Type

Field attachable

Type of Contact / Gender

female

Connector Design

straight

Number of Pins

5(4+FE)

Coding

L

Shielding

Shielded

Attachment Type

Coupling Nut

Rated Voltage

63 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Type of Connection

crimp

Cable Gland

PG 11

Maximum Wire Isolation Diameter

max. Ø2,9 mm

Strain-Relief

clamping cage

Suitable Cables

3 gaskets enclosed (Ø3 - Ø6 mm, Ø5 - Ø9 mm, Ø8 - Ø11 mm)

Ambient Temperature (Operation)*

-40 °C to +125 °C, notice derating

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-111

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuNi

Contact Plating

Cu/Au

Contact Bearer Material

PBT GF

Contact Bearer Color

grey

Flammability Class (Contact Bearer)

UL 94 V-2

Housing Material

CuZn

Housing Plating

Ni

Housing Color

silver

Cable Gland Material

CuZn

Cable Gland Plating

Ni

Cable Gland Gasket

NBR

Strain-Relief Material

PBT GF

Flammability Class (Strain Relief)

UL 94 V-2

Attachment Material

CuZn

Attachment Plating

Cu/Ni

Shielding Material

CuZn, plating: Ni

O-Ring Material

FKM

Fastening Torque (Contact Screw)

M 12x1: (50-60) Ncm, hand-tight

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Product Characteristics

To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Product Characteristics

To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure.


Part Numbers

Item # Item Description Conductor Cross Section Rated Current
934935005 RKCCS 5L/11 1,5 1.5 mm² 16 A
934935006 RKCCS 5L/11 2,5 2.5 mm² 16 A

Resources

Resources