Product Number: RSP 3-RKP 3-800

Mini Power Double-Ended Cordset: 1 3/8" male straight to 1 3/8" female straight, 3-pin(2+PE), black body, 600 V, 42 A; TPE black cable, 10 AWG

Mini Power Double-Ended Cordset: 1 3/8" male straight to 1 3/8" female straight, 3-pin(2+PE), black body, 600 V, 42 A; TPE black cable, 10 AWG

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage (UL)

600 V

Rated Current (UL)*

42 A

Product Sub Family

1 3/8"

Type of Contact / Gender

male

Connector Design

straight

Attachment Type

Coupling Nut

Number of Pins

3(2+PE)

Ambient Temperature (Operation)*

-30 °C to +90 °C

Protection Degree / IP Rating**

IP 67, IP 68

Contact Base Material

CuSn

Contact Plating

Ni/Au

Contact Bearer Material

PVC

Contact Bearer Color

black

Molded Body Material

PVC

Molded Body Color

black

Attachment Material

CuZn

Cable Number

800

Conductor Size

10 AWG

Number of Wires

3

Cable Jacket Material

TPE

Cable Jacket Color

black

Cable Diameter D

ø 0.474"

Wire Insulation Material

PVC/NYLON

Ambient Temperature (Fixed Installation)

-30 °C to +90 °

Flammability Class (Cable Jacket)

FT-4

Product Sub Family, Side 2

1 3/8"

Type of Contact / Gender, Side 2

female

Connector Design, Side 2

straight

Attachment Type, Side 2

Coupling Screw

Number of Pins, Side 2

3(2+PE)

Ambient Temperature (Operation), Side 2*

-30 °C to +90 °C

Protection Degree / IP Rating, Side 2**

IP 67, IP 68

Contact Base Material, Side 2

CuSn

Contact Plating, Side 2

Ni/Au

Contact Bearer Material, Side 2

PVC

Contact Bearer Color, Side 2

black

Molded Body Material, Side 2

PVC

Molded Body Color, Side 2

black

Attachment Material, Side 2

CuZn

UL-File

E482233

UL

TC-ER

RoHS Compliant

Yes

Oil Resistance

Oil Res I/II

UV Resistance

Sunlight Res

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Part Numbers

Item # Item Description Cable Length
511000396 RSP 3-RKP 3-800/0.5M 0.5 m
511000397 RSP 3-RKP 3-800/1M 1 m
511000399 RSP 3-RKP 3-800/2M 2 m
511000401 RSP 3-RKP 3-800/3M 3 m
511000402 RSP 3-RKP 3-800/4M 4 m
511000403 RSP 3-RKP 3-800/5M 5 m
511000890 RSP 3-RKP 3-800/5M-R 5 m
511000404 RSP 3-RKP 3-800/6M 6 m
511000891 RSP 3-RKP 3-800/6M-R 6 m
511000405 RSP 3-RKP 3-800/8M 8 m
511000406 RSP 3-RKP 3-800/10M 10 m
511000407 RSP 3-RKP 3-800/12M 12 m
511000408 RSP 3-RKP 3-800/14M 14 m
511000409 RSP 3-RKP 3-800/15M 15 m
511000410 RSP 3-RKP 3-800/18M 18 m
511000411 RSP 3-RKP 3-800/20M 20 m
511000412 RSP 3-RKP 3-800/22M 22 m
511000413 RSP 3-RKP 3-800/25M 25 m
511000414 RSP 3-RKP 3-800/30M 30 m
511000415 RSP 3-RKP 3-800/35M 35 m
511000416 RSP 3-RKP 3-800/40M 40 m
511000417 RSP 3-RKP 3-800/45M 45 m
511000418 RSP 3-RKP 3-800/50M 50 m
511000398 RSP 3-RKP 3-800/1.5M 1.5 m
511000400 RSP 3-RKP 3-800/2.5M 2.5 m

Resources

Resources