Product Number: RSWUF 19-242

M23 - Male 90°, Fixed | #Contacts: 19 | 120 V | Cable: Black (PUR); 16x0.5 mm² + 3x1.0 mm²; IEC

M23 - Singled-Ended Male Angled Cordset, External Thread Fixed | #Contacts: 19 | 120 V / 16x8 A + 3x10 A | Black PUR Jacket, 16x0.5 mm² (20 AWG) + 3x1.0 mm² (17 AWG), IEC

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12 Pin 13 Pin 14 Pin 15 Pin 16 Pin 17 Pin 18 Pin 19
violet red grey red-blue green blue grey-pink white-green white-yellow white-grey black green-yellow yellow-brown brown-green white yellow pink grey-brown brown

Product Family

Power Connector

Product Sub Family

M23 Power

Connector Type

Cordset, single ended

Type of Contact / Gender

Pin Contact / Male

Connector Design

Angled (90°) Body, Fixed Thread

Number of Pins

19

Shielding

Unshielded

Attachment Type

External thread fixed

Rated Voltage

125 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

120 V AC/DC

Rated Current*

16 x 8 A (pin-Ø 1 mm), 3 x 10 A (contact-Ø 1.5 mm)

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Conductor Cross Section

16x0.5mm² + 3x1.0 mm²

Ambient Temperature (Operation)*

- 25 °C to + 80 °C

Protection Degree / IP Rating**

IP67

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Copper Alloy

Contact Plating

Gold over Copper (Cu/Au)

Contact Bearer Material

Polybutylene terephthalate (PBT)

Contact Bearer Color

White

Flammability Class (Contact Bearer)

UL 94 V0

Molded Body Material

Thermoplastic Polyurethane (TPU)

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94-HB

Attachment Material

Brass (CuZn)

Attachment Plating

Nickel (Ni)

O-Ring Material

Fluorocarbon rubber (FKM)

Cable Number

242

Conductor Size

16x0.5mm² + 3x1.0 mm²

Number of Wires

19

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 2 M

Conductor material

Cu

Cable Jacket Material

Polyurethane (PUR)

Cable Jacket Color

Black

Cable Diameter D

Ø 11.60

Wire Insulation Material

Polypropylene (PP)

Insulated Wire Diameter

16 x Ø 1.45 mm + 3 x Ø 1.95 mm

Ambient Temperature (Fixed Installation)

- 50 °C to + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C to + 80 °C

Ambient Temperature (Drag Chain Inst)

max. + 60 °C

UL Cable Type

AWM: 21198 / 20549

Flammability Class (Cable Jacket)

IEC 60332-2, VDE 0482-265-2-2, EN 50265-2-2, FT2; flame-retardant

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Good | Halogen-Free: Yes | Mechanical Durability: Excellent (resists impact, tear, and flex) |Drag Chain | Environmental Suitability: Outdoor, oily, wet, or rough environments

RoHS Compliant

Yes

Halogenfree

IEC 60754-1, VDE 0482-267, EN 50267-2-1

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.


Part Numbers

Item # Item Description Cable Length
63587 RSWUF 19-242/5 M 5 m
63588 RSWUF 19-242/10 M 10 m
63589 RSWUF 19-242/15 M 15 m
1502 RSWUF 19-242/20 M 20 m