Product Number: STAKEI 3 N

Rectangular Receptacle Power Connector (ST Series): Female, front mount with flange, 3-pin+PE, grey housing, 400 V AC / 230 V DC, 16 A AC/10 A DC

Rectangular Receptacle Power Connector (ST Series): Female, front mount with flange, 3-pin+PE, grey housing, 400 V AC / 230 V DC, 16 A AC/10 A DC

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Power Connector

Product Sub Family

ST-Series

Connector Type

Receptacle

Type of Contact / Gender

female

Connector Design

Front Mount with flange

Number of Pins

3+PE

Shielding

Unshielded

Attachment Type

safety bracket

Rated Voltage

400 V AC / 250 V DC

Rated Impulse Voltage

2.5 / 4.0 kV

Operating Voltage

400 V AC / 230 V DC

Rated Current*

16 A

Contact Resistance

≤ 10 mOhm

Mating Cycles

max. 50

Type of Connection

screw terminal

Conductor Cross Section

0.25 mm² to 1.50 mm²

Ambient Temperature (Operation)*

-30°C to +90°C, notice Derating

Temperature Range (Gasket)

-30°C to +90°C

Protection Degree / IP Rating**

IP54

Design Standard

DIN EN 61984 (VDE 0627)

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Base Material

CuZn

Contact Plating

Cu/Sn

Contact Bearer Material

PA GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-0

Housing Material

PA GF

Housing Color

grey

Flammability Class (Housing)

UL 94 HB

Gasket Material

NBR

Fastening Torque (Contact Screw)

M3: (25-30) Ncm

Fastening torque (mounting screw)

M 3: (50-60) Ncm, flange

Mounting

Screw: M3 (2x)

Accessories to Order Separately

STASI 3, 732-045-…, safety bracket

UL-File

E95522

UL

UL

VDE

VDE 61984

SEV

SEV

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description
932142106 STAKEI 3 N

Resources

Resources