Product Number: 0976 PFC 152

PROFIBUS Data Receptacle Connector: Female, front mount, M12 - mating side, print contacts - connecting side, 5-pin, B-coded, unshielded, metallic grey housing, 50 V AC / 60 V DC, 4 A

PROFIBUS Data Receptacle Connector: Female, front mount, M12 - mating side, print contacts - connecting side, 5-pin, B-coded, unshielded, metallic grey housing, 50 V AC / 60 V DC, 4 A

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Data Connectors

Product Sub Family

M12 Standard

Mating Side

M12

Connecting Side

Print Contacts

Connector Type

Receptacle

Type of Contact / Gender

Female

Connector Design

Front Mount

Number of Pins

5

Coding

B

Attachment Type

Screw-Locking

Rated Voltage

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Rated Current*

4 A

Data Transmission Rate

PROFIBUS

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Type of Connection

PCB

Thread Size

PG9

Thread Material

CuZn

Thread Plating

Nickel-plated

Ambient Temperature (Operation)*

- 25 °C - + 85 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Violett

Flammability Class (Contact Bearer)

UL 94 HB

Potted

Yes

Housing Material

CuZn

Housing Plating

Nickel-plated

Housing Color

Silver

Attachment Material

CuZn

Attachment Plating

Nickel-plated

O-Ring Material

FKM

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.

Note

The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.

Note

The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101.


Part Numbers

Item # Item Description
25005 0976 PFC 152