Product Number: GSSR 300

GSSR - Male Receptacle for Injection Molding, Form C, Contacts: 3+PE, solder type, 250 V | 6 A; cURus 1977

Industrial Standard: Male Receptacle for Injection Molding, Form C, Contacts: 3+PE, solder type, 250 V | 6 A; cURus 1977

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Valve Connectors

Product Sub Family

GSSR Industrial Standard

Connector Type

Receptacle

Type of Contact / Gender

Male

Connector Design

Straight

Number of Pins

3+PE

Coding

C

Shielding

Unshielded

Attachment Type

Central Screw

Rated Voltage

250 V

Rated Voltage (UL)

250 V

Rated Voltage (CSA)

300 V AC/DC

Rated Impulse Voltage

4.0 kV

Operating Voltage

230 V AC/DC

Rated Current*

6 A

Rated Current (UL)*

6 A

Rated Current (CSA)*

6 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Type of Connection

Solder

Conductor Cross Section

0.08 - 0.75 mm²

Ambient Temperature (Operation)*

-40 °C - +125 °C

Operating Temperature (UL)

max. + 65 °C

Operating Temperature (CSA)

max. + 65 °C

Protection Degree / IP Rating**

IP65

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Sn

Contact Bearer Material

PA GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-2

Housing Color

black

UL-File

E95522

UL

UL 1977; UR

VDE

yes

CSA

yes

SEV

yes

RoHS Compliant

yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description Packaging
933114100 GSSR 300 S - Bulk Packaging, 200 pieces per carton, unassembled