Product Number: MIPP - Modular Industrial Patch Panel configurator

The Industrial Termination and Patching Solution

Hirschmann’s Modular Industrial Patch Panel (MIPP) is a robust and versatile termination panel for both fiber and copper cables that need to be connected from operating environment to active equipment. Easily installed on any standard 35 mm DIN Rail, MIPP features high port-density to meet expanding network connectivity needs within limited space. MIPP is Hirschmann's high-quality solution for performance-critical Industrial Ethernet Applications.

  • Availability:
    Global
  • Status:
    Active