Product Number: MTS8006-Chassis

MAMMUTHUS Layer3 Modular Core Switch - MTS8000 Series Switch

11U rack mount, dual engine, 4 × media modules, 2 × switch fabric units, 4 × modular PSUs, 2 × fan trays

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

MTS8006-Chassis

Description

11U rack mount, dual engine, 4 × media modules, 2 × switch fabric units, 4 × modular PSUs, 2 × fan trays

Port Type and Quantity

2 × engine slots, 4 × media module slots and 2 × switch fabric unit slot

Engine Redundancy

Yes

Heat Radiation Type

2 × modular redundant fan trays, hot swappable, 2 × fan trays are mandatory for MTS8006-Chassis

Power Supply

4 × modular redundant PSUs, hot swappable, Min. 1 × PSU, Max. 4 × PSUs

Operating Voltage

100-240VAC, 50-60HZ

Permissible Humidity (Storage/Transport)

5% to 95%

Operating temperature

0-+55 °C

Minimum Storage Temperature

-40-+70 °C

Relative humidity (non-condensing)

10-90 %

Overall Width

441 mm

Overall Height

488 mm

Depth

434.8 mm

Weight

26.8 kg

Mount Type

Rack mount

IEC 60068-2-6 vibration

1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EN 61000-4-2 electrostatic discharge (ESD)

4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10V/m (80-1000MHz), 3V/m (1000-6000MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line

EN 61000-4-6 Conducted Immunity

10 V (150 kHz-80 MHz)

EN 61000-4-8 power freq magnetic field

30A/m

EN 61000-4-11 voltagedips,shortinterrupt

0%(20ms), 40%(300ms), 70%(500ms), 0%(5s)

EN 55032

EN 55032 Class A

EN 61000-3-2

EN 61000-3-2 Class A

EN 61000-3-3

EN 61000-3-3

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

FCC

CE/FCC Compliant

Common Criteria

EAL 2+

China Network Access Certificate

Compliant

RoHS Compliant

RoHS ((EU) 2015/863) and RoHS (GB/T26572-2011) compliant

Accessories to Order Separately

Engine, media module, switch fabric, hybrid card, PSU, fan tray, SFP, Network Management Industrial HiVision

Scope of delivery

Device, console cable, installation package, "*Power cord does not included in the package

Update and Revision

Revision Number: 0.59 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.59 Revision Date: 02-03-2025


Part Numbers

Item # Type
942999792 MTS8006-Chassis