Product Number: FF4U06LD

FXU Frame OM4 6P LC DUPLEX

FX Ultra Frame, OM4, 6 Ports, LC Duplex, Erika Violet Adapters

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM4

Weight

0.25

Height

1.5

Width

4.46 in

Depth

2.2 in

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color Type
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Erika Violet LC Duplex

MII Order #39 (China RoHS)

EUP 50

Included Parts

Dust Caps

Related Parts

FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

Update and Revision

Revision Number: 0.5 Revision Date: 04-01-2025

Update and Revision

Revision Number: 0.5 Revision Date: 04-01-2025


Part Numbers

Item # Connector Type Port Count Fiber Count
FF4U06LD LC Duplex 6 Port 12