Product Number: FX UHD Frame OS2 12P

FiberExpress Ultra HD Frame OS2 12 Ports

FiberExpress Ultra HD Frame OS2 12 Ports. Available in multiple fiber connector types and port counts.

  • Availability:
    Global
  • Status:
    Active
FX UHD Frame OS2 12P

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.25 lbs

Overall Height

1.5 in

Overall Width

4.46 in

Depth

2.2 in

Mechanical Tests

Description

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Blue

MII Order #39 (China RoHS)

EUP 50

Included Parts

Dust Caps

Related Parts

FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

Update and Revision

Revision Number: 0.44 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.44 Revision Date: 04-08-2022


Part Numbers

Item # Color Connector Type Port Count Fiber Type
FFSH12SB Blue SC/APC Simplex 12 Port OS2
FFSH12MP Blue MPO Up/Down 12 Port OS2
FFSH12LA Blue LC/APC Duplex 12 Port OS2