Product Number: FX UHD KeyConnect Frame

FX Ultra HD KeyConnect Empty Frame

FX UHD KeyConnect Frame. Available in multiple port counts.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

0.25 lbs

Height

1.5 in

Width

4.46 in

Depth

2.2 in

Mechanical Tests

Description

Footprint/Type

KeyConnect

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color
Frame Plastic - UL94V-0 Black

MII Order #39 (China RoHS)

EUP 50

Related Parts

FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

Update and Revision

Revision Number: 0.52 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.52 Revision Date: 05-31-2024


Part Numbers

Item # Color Connector Type Port Count
FFZH06KC Black KeyConnect 6 Port
FFZH08KC Black KeyConnect 8 Port