Product Number: FXU Frame OM3 12P

FX Ultra Frame OM3 12 Ports

FX Ultra Frame OM3 12 Ports. Available in several fiber connector types.

  • Availability:
    Global
  • Status:
    Active
FXU Frame OM3 12P

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM3

Weight

0.25 lbs

Height

1.5 in

Width

4.46 in

Depth

2.2 in

Mechanical Tests

Description

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Aqua

MII Order #39 (China RoHS)

EUP 50

Included Parts

Dust Caps

Related Parts

FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

Update and Revision

Revision Number: 0.113 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.113 Revision Date: 04-08-2022


Part Numbers

Item # Color Connector Type Port Count
FF3U12MP Aqua MPO Up/Down 12 Port
FF3U12SC Aqua SC 12 Port