Product Number: TAP Cassette OM3 2P LC-LC

FX UHD TAP Cassette, OM3 Aqua 2 Port 70/30 Split Ratio

FX UHD TAP (Traffic Analysis Port) Cassette, OM3 Aqua 2 Port 70/30 Split Ratio Live LC, Live LC TAP LC Duplex

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

0.227 kg

Overall Height

38.1 mm

Overall Width

114.3 mm

Overall Length

230.632 mm

Max Capacity

6 Fibers (Output)

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Materials

Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Adapter Body Plastic-UL94V-0 Aqua LC-Duplex
Front Adapter Body Plastic-UL94V-0 Yellow LC-Duplex
Cassette Assembly Plastic-UL94V-0 Black

MII Order #39 (China RoHS)

Yes

Related Parts

FX UHD & FXU Patch Panels, FX Patch Cords

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Update and Revision

Revision Number: 0.38 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.38 Revision Date: 05-31-2024


Part Numbers

Item #
TC3H02LDLDLD