Product Number: FX UHD Cassette OS2 06P Splice

FX UHD Splice Cassette OS2 6 Ports

FX UHD Splice Cassette OS2 6 Ports. Available in several fiber connector types and adapter colors.

  • Availability:
    Global
  • Status:
    Active
FX UHD Cassette OS2 06P Splice

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.657 lbs

Height

1.5 in

Width

4.5 in

Length

6.6 in

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Element Description Material Color
Zirconia-Ceramic Adapter Sleve Material Zirconia-Ceramic
Plastic - UL94V-0 Front Connector Body Plastic - UL94V-0 Blue
Plastic - UL94V-0 Cassette Assembly Plastic - UL94V-0 Black

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.123 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.123 Revision Date: 05-31-2024


Part Numbers

Item # Color Connector Type
FCSH06LAFS Blue LC/APC Duplex

Resources

Resources