Product Number: SCSX2132SMF

FX ECX Splitter Cassette, OS2, 1 X 32

FX ECX Splitter Cassette, OS2, 1 X 32, 2 Splitters, SC/APC Input, MPO/APC Output, Front

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Passive Optical LAN

Fiber Cable Construction

Fiber Type
OS2

Weight

.600 lbs

Height

1.30 in

Width

6.34 in

Length

8.70 in

Max Capacity

64 Fibers (Output)

Mechanical Tests

Description

Front Connection

Static

Termination Style

Front

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +60°C

Materials

Description Material Color Type
Housing PC/ABS Black
Cover Polycarbonate Clear-Light Smoke
Adapter Output Plastic - UL94V-0 Green MPO Adapter
Adapter Input Plastic - UL94V-0 Green SC-Simplex/APC

Transmission Specifications

Splitter Configuration IL Max (dB) Uniformity Max (dB) PDL Max (dB) Directivity Min (dB) RL Min (dB)
1 x 32 17.300 1.500 0.300 55 55

TIA/EIA Compliance

Telcordia GR-1209-CORE (splitters only), Telcordia GR-1221-CORE (splitters only)

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX ECX Housings (4U, 2U, 1U), ECX Splice Cassettes, Patch Cords

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (12/box)

Update and Revision

Revision Number: 0.29 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.29 Revision Date: 02-12-2025