Product Number: MEDIAFLEX SVGA STEREO INSERT

MediaFlex Multimedia SVGA Stereo Insert

MediaFlex Multimedia SVGA Insert, Compatible with MediaFlex Faceplate

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Multimedia

Overall Height

0.93 m

Overall Width

2.05

Depth

0.95

Packaging

Individually packaged in a plastic bag.

Weight

0.051 kg

Materials

Description Material Type
Front Connection Metal SVGA FeedThhrough
Rear Connection Metal SVGA FeedThhrough
Front Connection Metal 3.5 mm Audio
Rear Connection Metal Solder
Insert Plastic - UL94V-0

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Connector System Compatibility

Mediaflex

Tool Compatibility

Release Tool (AX101185)

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Compatible with MediaFlex Faceplates

Notes

For proper installation refer to Installation Guide PX102063 available on our web site at http://www.belden.com

Update and Revision

Revision Number: 0.67 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.67 Revision Date: 03-04-2023


Part Numbers

Item # Color
AX105158-AL Almond
AX105158-BK Black
AX105158-EW Electric White
AX105158-GY Gray
AX105158-IV Ivory

Resources

Resources