Product Number: MEDIAFLEX SVHS IDC INSERT

MediaFlex Multimedia SVHS IDC Insert

MediaFlex Multimedia SVHS IDC Insert, Compatible with MediaFlex Faceplate

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Multimedia

Overall Height

1.39 m

Overall Width

2.05

Depth

1.41

Packaging

Individually packaged in a plastic bag.

Weight

0.044 kg

Materials

Description Material Type
Front Connection Metal S-Video
Rear Connection Plastic - UL94V-0 110
Insert Plastic - UL94V-0

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Connector System Compatibility

Mediaflex

Tool Compatibility

Termination Station (AX101852), Release Tool (AX101185)

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Compatible with MediaFlex Faceplates

Included Parts

Pin assignment guide

Notes

For proper installation refer to Installation Guide PX102063 available on our web site at http://www.belden.com

Update and Revision

Revision Number: 0.224 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.224 Revision Date: 03-04-2023


Part Numbers

Item # Color
AX101882 Almond
AX101884 Black
AX101881 Gray
AX102579 Ivory
AX101883 White
AX102617 White

Resources

Resources