Product Number: APC1172A44100D9M

1172A Microphone Cable, Straight Stereo Plug, Audio Patch Cord

1172A Microphone Cable, Straight Stereo Plug, Audio Patch Cord

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Inner Shield

Type Coverage [%]
Braid 95%

Packaging

Product Individually packaged in a transparent polybag.

Materials

Description Material Type
Connector Nickel contacts Bantam(TT) 4.4mm plug

Cable Type

Star quad microphone cable (1172A)

Operating Temperature Range

-10℃ to +60℃

Maximum Recommended Pulling Tension

37 lbs

Min Bend Radius (Overall Cable)

2 in.

Related Parts

Belden’s A PNS1 048 and A PNS10 96 Audio Patch Panel

Update and Revision

Revision Number: 0.14 Revision Date: 04-08-2022

Update and Revision

Revision Number: 0.14 Revision Date: 04-08-2022


Part Numbers

Item # Color Length
APC1172A44100D9M Black 0.9 m
APC1172A44102D0M Black 2.0 m

Resources

Resources