Product Number: FRML4K

Fiber Raceway Mounting Ladder Rack Kit, 220mm

Fiber Raceway Mounting Ladder Rack Kit, Suits 220mm Duct

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

1.212 lbs

Height

6.299 in (159.995 mm

Width

1.574 in

Length

8.267 in

Mechanical Tests

Description

Materials

Material
Mild steel, Nickel Plated finish

Notes

This clamp is a means of attaching either 100 or 220mm duct systems to 1 ½ and 2 inch ladder racks. It is attached to the rack by a plate and two screws, which clamp the rack between the plate and clamp body. Multiple holes provide vertical adjustment in 21mm increments. Use in conjunction with 220 and 100mm duct mounting brackets.

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.72 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRML4K Metallic 8.267 in