Product Number: Cable Runway Radius Bend

Cable Runway Radius Bend

Cable Runway Radius (Inside & Outside) Bend

  • Availability:
    Global
  • Status:
    Active

Specifications

Benefits

Also available in White with extended lead times of 6-8 weeks ARO

Features

Made of 1.5" x .375" tubular steel, Three cross members welded at approximately 23° increments, cable runway radius can be used for outside and inside bend, compatible with all Belden Cable Runway

Environmental Space

Indoor

Finish

Powdercoat Finish

Material

Steel

Color

Black

Packaging

Individually boxed

Update and Revision

Revision Number: 0.257 Revision Date: 02-03-2025

Packaging

Individually boxed

Update and Revision

Revision Number: 0.257 Revision Date: 02-03-2025

Part Numbers

Part # Description Color Lead time Shipping Weight
BLOR723-12B Cable Runway Outside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 12" 90° Black Black lead time (14 day ARO) 4.0 lb
BLOR723-18B Cable Runway Outside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 18" 90° Black Black lead time (14 day ARO) 5.0 lb
BLOR723-24B Cable Runway Outside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 24" 90° Black Black lead time (14 day ARO) 6.0 lb
BLIR724-12B Cable Runway Inside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 12" 90° Black Black lead time (14 day ARO) 4.0 lb
BLIR724-18B Cable Runway Inside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 18" 90° Black Black lead time (14 day ARO) 5.0 lb
BLIR724-24B Cable Runway Inside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 24" 90° Black Black lead time (14 day ARO) 6.0 lb
BLOR723-12W Cable Runway Outside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 12" 90° White White extended lead time will be (6-8 weeks ARO) 4.0 lb
BLOR723-18W Cable Runway Outside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 18" 90° White White extended lead time will be (6-8 weeks ARO) 5.0 lb
BLOR723-24W Cable Runway Outside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 24" 90° White White extended lead time will be (6-8 weeks ARO) 6.0 lb
BLIR724-12W Cable Runway Inside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 12" 90° White White extended lead time will be (6-8 weeks ARO) 4.0 lb
BLIR724-18W Cable Runway Inside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 18" 90° White White extended lead time will be (6-8 weeks ARO) 5.0 lb
BLIR724-24W Cable Runway Inside Radius Bend - UL Classified, creates a gradual bend for cascading cable runs - 24" 90° White White extended lead time will be (6-8 weeks ARO) 6.0 lb