Product Number: POWER CORDS

PPC - Series

Power Cords for PDU's and other electrical equipment.

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Environmental Space

Indoor

Color

Black

EU CE Mark

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

Packaging

Individually packaged in a plastic bag

Update and Revision

Revision Number: 0.110 Revision Date: 08-26-2025

Packaging

Individually packaged in a plastic bag

Update and Revision

Revision Number: 0.110 Revision Date: 08-26-2025


Part Numbers

Item # Receptacle Plug Voltage Rating Current Rating Cord Length Cable Type
PPC-C13BS1VV2 IEC60320 C13 BS 1363P 230 V 10 A 2 m 1.5mm² H05VV-F
PPC-C13BS1VV3 IEC60320 C13 BS 1363P 230 V 10 A 3 m 1.5mm² H05VV-F
PPC-C13C14VV3 IEC60320 C13 IEC 60320 C14 230 V 10 A 3 m 1.5mm² H05VV-F
PPC-C19BS1VV2 IEC60320 C19 BS 1363P 230 V 13 A 2 m 1.5mm² H05VV-F
PPC-C19C14VV2 IEC60320 C19 IEC 60320 C14 230 V 10 A 2 m 1.5mm² H05VV-F
PPC-C19C20VV2 IEC60320 C19 IEC 60320 C20 230 V 16 A 2 m 1.5mm² H05VV-F
PPC-C19SKOVV2 IEC60320 C19 Schuko (Type F) 230 V 16 A 2 m 1.5mm² H05VV-F
PPC-C192P1VV2 IEC60320 C19 IEC60309 2P + E, 16A, 250V, Splashproof IP44 230 V 16 A 2 m 1.5mm² H05VV-F