Product Number: Grounding Bars and Glastic Isolation Kits

Belden Rack & Cabinet Grounding Accessories

Rack and Cabinet Grounding Bars and Glastic Isolation Kits

  • Availability:
    Global
  • Status:
    Active

Specifications

Features

Glastic Isolation Pad Kit for XDR/BHRR Series 2-Post Racks. Includes (2) Glastic Isolation Pads and Hardware, Copper Grounding bars include Glastic Isolation Pads and Hardware.

Environmental Space

Indoor

Finish

Copper

Material

Copper & Glastic

Included Parts

Mounting Hardware

Packaging

Individual bag, bulk packaged

Update and Revision

Revision Number: 0.29 Revision Date: 02-03-2025

Included Parts

Mounting Hardware

Packaging

Individual bag, bulk packaged

Update and Revision

Revision Number: 0.29 Revision Date: 02-03-2025


Part Numbers

Item # Thickness Application
9714-0190 .250 in Belden Racks & Cabinet Applications
HVGB0142 .250 in Belden Cabinet Applications
HVGB0145 .250 in Belden Cabinet Applications
HVGB0148 .250 in Belden Cabinet Applications
XDRGIK-19 .437 in XDR/BHRR Series 2 Post Racks
XDR8419VGB01 .250 in Belden 2 post & 4 Post Rack Applications