Product Number: Cabinet Series Bottom Cover

XH Cabinet Series Bottom Cover Options

XH Cabinet Series Bottom Cover Options. Bottom cover options are compatible for all XHS/XHSS/XHM/XHMS/XHSN Series Cabinets.

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available.

Features

Bottom brush panel can be rotated 180 degrees for choice of front or rear brush entry

Environmental Space

Indoor

Finish

Medium Texture Powder Coat

Material

Steel

Packaging

If ordered with a cabinet, bottom panel will be installed with brush in the rear. If ordered separately, product will be packaged and shipped.

Update and Revision

Revision Number: 0.55 Revision Date: 05-31-2024

Packaging

If ordered with a cabinet, bottom panel will be installed with brush in the rear. If ordered separately, product will be packaged and shipped.

Update and Revision

Revision Number: 0.55 Revision Date: 05-31-2024


Part Numbers

Cabinet Frame Width Cabinet Frame Depth Panel Color Ordering Part # Bottom Cable Access
24.0 in 30.0 in Black H2430BCS01 Solid - No Openings
24.0 in 36.0 in Black H2436BCS01 Solid - No Openings
24.0 in 42.0 in Black H2442BCS01 Solid - No Openings
24.0 in 48.0 in Black H2448BCS01 Solid - No Openings
24.0 in 30.0 in Black H2430BCWB01 Solid with Brush
24.0 in 36.0 in Black H2436BCWB01 Solid with Brush
24.0 in 42.0 in Black H2442BCWB01 Solid with Brush
24.0 in 48.0 in Black H2448BCWB01 Solid with Brush
30.0 in 30.0 in Black H3030BCS01 Solid - No Openings
30.0 in 36.0 in Black H3036BCS01 Solid - No Openings
30.0 in 42.0 in Black H3042BCS01 Solid - No Openings
30.0 in 48.0 in Black H3048BCS01 Solid - No Openings
30.0 in 30.0 in Black H3030BCWB01 Solid with Brush
30.0 in 36.0 in Black H3036BCWB01 Solid with Brush
30.0 in 42.0 in Black H3042BCWB01 Solid with Brush
30.0 in 48.0 in Black H3048BCWB01 Solid with Brush
40.0 in 42.0 in Black H4042BCS01 Solid - No Openings
40.0 in 48.0 in Black H4048BCS01 Solid - No Openings
40.0 in 42.0 in Black H4042BCWB01 Solid with Brush
40.0 in 48.0 in Black H4048BCWB01 Solid with Brush
24.0 in 30.0 in White H2430BCS02 Solid - No Openings
24.0 in 36.0 in White H2436BCS02 Solid - No Openings
24.0 in 42.0 in White H2442BCS02 Solid - No Openings
24.0 in 48.0 in White H2448BCS02 Solid - No Openings
24.0 in 30.0 in White H2430BCWB02 Solid with Brush
24.0 in 36.0 in White H2436BCWB02 Solid with Brush
24.0 in 42.0 in White H2442BCWB02 Solid with Brush
24.0 in 48.0 in White H2448BCWB02 Solid with Brush
30.0 in 30.0 in White H3030BCS02 Solid - No Openings
30.0 in 36.0 in White H3036BCS02 Solid - No Openings
30.0 in 42.0 in White H3042BCS02 Solid - No Openings
30.0 in 48.0 in White H3048BCS02 Solid - No Openings
30.0 in 30.0 in White H3030BCWB02 Solid with Brush
30.0 in 36.0 in White H3036BCWB02 Solid with Brush
30.0 in 42.0 in White H3042BCWB02 Solid with Brush
30.0 in 48.0 in White H3048BCWB02 Solid with Brush
40.0 in 42.0 in White H4042BCS02 Solid - No Openings
40.0 in 48.0 in White H4048BCS02 Solid - No Openings
40.0 in 42.0 in White H4042BCWB02 Solid with Brush
40.0 in 48.0 in White H4048BCWB02 Solid with Brush