50979

Speaker Cable, 2 Conductor 4 mm², BC, Unshielded

...
Highly Flexible Speaker Cable, 2 core 4 mm² stranded bare copper conductors with TPE insulation, TPE jacket
Get Product Alerts

Specifications
Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Conductors
4 mm² 127x0.20 mm BC - Bare Copper 2

Conductor Count

2

Insulation
Material
TPE - Thermoplastic Elastomer
Color Chart
Color
Black
White
Outer Jacket
Nominal Diameter Separator Material
10.25 mm non-Woven Tape

Material

TPE

Electrical Characteristics
Conductor DCR
Max. Conductor DCR
5.43 Ohm/km
Temperature Range

Operating Temperature Range

-25°C to +75°C

Mechanical Characteristics

UV Resistance

Yes

Applicable Environmental and Other Programs

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability

IEC 60332-1-2

History

Update and Revision

Revision Number: 0.26 Revision Date: 02-15-2024

Resources
All Resources