Product Number: 5321UE

Security & Sound, 3 Conductor 18 AWG BC, Riser

Security & Commercial Audio Cable, 3 Conductor 18 AWG solid bare copper conductors with polyolefin insulation, Riser, PVC jacket with ripcord.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Addressable Fire Systems, Data Circuits, Monitor/Detection, Control Circuits, Initiating Circuits, Notification Circuits

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.007 in (0.18 mm) 0.055 in (1.4 mm) Black, Red, White

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.151 in Yes

Overall Cable Diameter (Nominal)

0.151 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
6.4 Ohm/1000ft 23 pF/ft (75 pF/m) 5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.51 in (38.4 mm) 1.51 in

Max. Pull Tension

58.8 lbs (26.7 kg)

Bulk Cable Weight

20 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6321UE

Update and Revision

Revision Number: 0.355 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.355 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
5321UE 0081000 Gray Reel 1,000 ft 612825160571
5321UE 008U1000 Gray UnReel 1,000 ft 612825423652
5321UE 008Z1000 Gray ReelTuff Box 1,000 ft 612825160830

Resources

Resources