Product Number: 5502G1

Security & Sound, #22-1pr, #22-2c TC, Shielded Pair, CM, Water-Blocked

Security & Sound Cable, Rated-CM, 1-22 AWG tinned copper pair with PVC insulation and a Beldfoil® shield, 2-22 AWG tinned copper conductors with PVC insulation, overall water resistant tape and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 TC - Tinned Copper
Conductor(s) 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.051 in (1.3 mm) Black and Red
Conductor(s) PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.051 in (1.3 mm) White, Green

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
No Shield

Inner Shield Table Notes

Waterblocking tape

Outer Shield

Material
No Shield

Waterblocking

Waterblock Tape

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
Waterblocking Tape PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.234 in Yes

Overall Cable Diameter (Nominal)

0.234 in

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Inductance Max. Current
Pair(s) 16.4 Ohm/1000ft 14.5 Ohm/1000ft (47.6 Ohm/km) 44.5 pF/ft (146 pF/m) 80.1 pF/ft (263 pF/m) 0.18 µH/ft (0.59 µH/m) 4 Amps per Conductor at 25ºC
Conductor(s) 17.9 Ohm/1000ft (58.7 Ohm/km) 4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -40°C To +105°C

Bend Radius

Stationary Min. Installation Min.
2.34 in (59.4 mm) 2.34 in

Max. Pull Tension

42 lbs (19 kg)

Bulk Cable Weight

25 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.319 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.319 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
5502G1 0081000 Gray 612825163367 C
5502G1 008500 Gray 612825163374

Resources

Resources