Product Number: 5521G1

Security & Sound, #22-1pr, #22-2c TC, Shielded Pair, CM, Water-Blocked

Security & Sound Cable, Rated-CM, 1-22 AWG solid tinned copper pair with PVC insulation and Beldfoil® shield, 1-22 AWG solid tinned copper pairs with PVC insulation, Inner and overall waterblocking tapes, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct

Conductor

Element Size Stranding Material
Shielded Pair(s) 22 Solid TC - Tinned Copper
Conductor(s) 22 Solid TC - Tinned Copper

Insulation

Material Nom. Thickness Color Code
PVC - Polyvinyl Chloride 0.01 in (0.25 mm) Black & Red, White
PVC - Polyvinyl Chloride 0.01 in (0.25 mm)

Inner Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
No Shield

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Waterblocking Tape PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.212 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Inductance Max. Current
16.4 Ohm/1000ft (53.8 Ohm/km) 48.5 pF/ft (159 pF/m) 87.3 pF/ft (286 pF/m) 0.18 µH/ft (0.59 µH/m) 2.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

Temperature

Operating
-20°C To +105°C

Max. Pull Tension

23.4 lbs (10.6 kg)

Bulk Cable Weight

20 lbs/1000ft (30 kg/km)

Environmental Suitability

Indoor, Outdoor

Flammability / Reaction to Fire

UL1581 Vertical Tray, FT1

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.306 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.306 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
5521G1 0101000 Black 612825164104 C
5521G1 008500 Gray 612825164098

Resources

Resources