Product Number: 5543UE

Security & Sound, #22-4pr, BC, CMR

Security & Sound Cable, Riser-CMR, 4-22 AWG stranded bare copper pairs with polypropylene insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 4 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.008 in (0.20 mm) 0.045 in (1.1 mm) Black & Red, Black & White, Black & Green, Black & Blue

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.218 in Yes

Overall Cable Diameter (Nominal)

0.218 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
17.6 Ohm/1000ft 24.11 pF/ft (79.10 pF/m) 4.2 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.18 in (55.4 mm) 2.18 in

Max. Pull Tension

72.8 lbs (33.0 kg)

Bulk Cable Weight

30 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6543UE

Update and Revision

Revision Number: 0.298 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.298 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
5543UE 0081000 Gray 612825164395
5543UE 008U1000 Gray 612825164388

Resources

Resources